Cancel
OK

You are here:

Axial piston fixed motor

A2FE series 6x

  • High pressure motor for integration in mechanical gearboxes
  • Size 28 … 355
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuits
Order


Subject to change, status 2020-02-12 10:09:24