Cancel
OK

You are here:

Axial piston fixed motor

A2FM series 70

  • Compact high pressure motor with short installation length
  • Size 45 … 107
  • Nominal pressure up to 450 bar
  • Maximum pressure up 500 bar
  • Open and closed circuits
  • Metric version


Subject to change, status 2020-02-12 10:29:11