Cancel
OK

You are here:

Fixed displacement vane pumps

PVH

  • Fixed displacement
  • Frame size 1, 2
  • Size 16 … 79
  • Nominal pressure 290 bar
  • Maximum pressure 320 bar
  • Displacement 15.9 … 79.3 cm³
Order

Additional information



    Subject to change, status 2019-09-07 10:13:01