Cancel
OK

You are here:

Inline filters


Inline filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for attachment in pipelines.


Inline filter with filter element according to DIN 24550

40 FLE(N)

  • Size 0045 … 1000
  • Max. operating pressure 40 bar
  • Flow, max. 2360 l/min
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi, SAE 4", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi
  • Operating temperature -10 … +100 °C

Inline filter with filter element according to DIN 24550

100 FLE(N)

  • Size 0045 … 0630
  • Max. operating pressure 100 bar
  • Flow, max. 1355 l/min
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi
  • Operating temperature -10 … +100 °C

Inline filter with filter element according to Bosch Rexroth standard

16 FE

  • Size 2500 … 7500
  • Max. operating pressure 16 bar
  • Flow, max. 11800 l/min
  • Connection DN125, DN150, DN150, DN200, DN200, DN250, DN250, DN300
  • Operating temperature -10 … +100 °C

Stainless steel inline filters

100 EL

  • Size 0004 … 0045
  • Max. operating pressure 100 bar

Stainless steel inline filters

450 EL

  • Size 0004 … 0145
  • Max. operating pressure 450 bar

Stainless steel inline filters

690 EL

  • Size 0004 … 0014
  • Max. operating pressure 690 bar

Stainless steel inline filters

1000 EL

  • Size 0004
  • Max. operating pressure 1000 bar


Subject to change, status 2019-09-06 22:12:52