Cancel
OK

You are here:

Duplex filters / inline filters switchable


Duplex filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for installation into piping. The filter element can be changed without any operational interruption.


Duplex filter with filter element acc. to DIN 24550

400 LDN 0040 to 1000;
400 LD 0130, 0150

  • Size according to DIN 24550: 0040 ... 1000;
    Additional sizes: 0130, 0150
  • Nominal pressure 400 bar
  • Connection up to SAE 2" 6000 psi
  • Operating temperature -10 … +100 °C

Duplex filter with filter element acc. to DIN 24550

Type 50/63FLDK(N)0400-2500

  • Nominal size according to DIN 24550: 0400 … 1000
  • additional sizes: 2000, 2500
  • Nominal pressure up to 50 bar; 63 bar
  • Connection up to DN 100
  • Operating temperature: -10°C ... +100°C

Duplex filter

100 FLD(N)

  • Size 0045 … 1000
  • Max. operating pressure 100 bar
  • Flow, max. 1570 l/min
  • Operating temperature -10 … +100 °C

Duplex filter

16 FD

  • Size 2500 … 7500
  • Max. operating pressure 16 bar
  • Flow, max. 12000 l/min
  • Operating temperature -10 … +90 °C

Duplex filter with filter element according to Bosch Rexroth standard

Type 16FDK 2500 up to 4000

  • Nominal size according to Bosch Rexroth standard: 2500 … 4000
  • Nominal pressure up to 16 bar
  • Connection DN100
  • Operating temperature: -10°C ... +100°C


Subject to change, status 2019-09-07 04:49:27