You are here:

Block mounting filters


Block mounting filters are suitable for direct mounting on pump blocks and manifolds. They are installed upstream of control units or controllers that are to be protected.


Block mounting filter, for lateral flange-mounting

245 PSF(N)

  • Size 0040 … 0400
  • Max. operating pressure 250 bar
  • Flow, max. 350 l/min
  • Operating temperature -10 … +100 °C

Block mounting filter, for sandwich plate mounting

320 PZ

  • Size 06/025, 06/025, 10/075, 10/125
  • Max. operating pressure 320 bar
  • Flow, max. 42 l/min
  • Operating temperature -10 … +100 °C

Block mounting filter, for lateral flange-mounting

350 PSF(N)

  • Size 0040 … 1000
  • Max. operating pressure 350 bar
  • Flow, max. 490 l/min
  • Port DN20, DN20, DN38, DN38, DN38, DN38, DN38, DN32, DN32
  • Operating temperature -10 … +100 °C

Block mounting filter, for lateral flange-mounting

450 FE(N)

  • Size 0003 … 1000
  • Max. operating pressure 450 bar
  • Flow, max. 610 l/min
  • Operating temperature -10 … +100 °C

Block mounting filter, for vertical flange-mounting

450 PBF(N)

  • Size 0040 … 1000
  • Max. operating pressure 450 bar
  • Flow, max. 450 l/min
  • Operating temperature -10 … +100 °C


Subject to change without notice, last update 2017-04-03 12:17:38