You are here:

Proportional pressure relief valves, pilot operated


Proportional pressure relief valve, pilot-operated

(Z)DBE 6, (Z)DBEE 6

  • Size 6
  • Component series 2X
  • Max. operating pressure 350 bar
  • Flow, max. 30 l/min

Proportional pressure relief valve, pilot-operated

DBEM

  • Component series 7X
  • Max. operating pressure 350 bar

Pressure relief valves with direct current motor operation, pilot operated

DBGC

  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 600 l/min

Pressure relief valves with direct current motor operation, pilot operated

DBGC30

  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 600 l/min

Pressure relief valves with direct current motor operation, pilot operated

DBGT

  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 12 l/min

Proportional pressure relief valve, pilot-operated, rising characteristic curve

KBVS.1A

  • Size 1
  • Component series A
  • Max. operating pressure 420 bar
  • Flow, max. 80 l/min

Proportional pressure relief valve, pilot-operated, decreasing characteristic curve

KBVS.1B

  • Size 1
  • Component series A
  • Max. operating pressure 420 bar
  • Flow, max. 80 l/min

Proportional pressure relief valve, pilot-operated, rising characteristic curve

KBVS.3A

  • Size 3
  • Component series A
  • Max. operating pressure 350 bar
  • Flow, max. 200 l/min

Proportional pressure relief valve, pilot-operated, decreasing characteristic curve

KBVS.3B

  • Size 3
  • Component series A
  • Max. operating pressure 350 bar
  • Flow, max. 200 l/min


Subject to change, status 2017-12-14 10:59:27