You are here:

Proportional pressure reducing valves, pilot operated


Proportional pressure reducing valve, pilot-operated

DRE 6, DREE 6

  • Size 6
  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 30 l/min

Proportional pressure reducing valve, pilot-operated

ZDRE 6, ZDREE 6

  • Size 6
  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 30 l/min

Proportional pressure reducing valve, pilot-operated

ZDRE 10, ZDREE 10

  • Size 10
  • Component series 2X
  • Max. operating pressure 315 bar
  • Flow, max. 80 l/min

Proportional pressure reducing valve, pilot-operated

DRE(M) 10, DRE(M) 20

  • Size 10, 25
  • Component series 6X
  • Max. operating pressure 315 bar
  • Flow, max. 300 l/min

Proportional pressure reducing valve, pilot-operated

DRE(M)E 10, DRE(M)E 20

  • Size 10, 25
  • Component series 6X
  • Max. operating pressure 315 bar
  • Flow, max. 300 l/min

Proportional pressure reducing valve, pilot-operated

DRE(M) 30

  • Size 32
  • Component series 6X
  • Max. operating pressure 315 bar
  • Flow, max. 300 l/min

Proportional pressure reducing valve, pilot-operated

DRE(M)E 30

  • Size 32
  • Component series 6X
  • Max. operating pressure 315 bar
  • Flow, max. 300 l/min

Proportional pressure reducing valve in 3-way version, pilot-operated

3DRE(M)

  • Size 10, 16
  • Component series 7X
  • Max. operating pressure 350 bar
  • Flow, max. 300 l/min

Proportional pressure reducing valve in 3-way version, pilot-operated

3DRE(M)E

  • Size 10, 16
  • Component series 7X
  • Max. operating pressure 350 bar
  • Flow, max. 300 l/min

Proportional pressure reducing valve, pilot-operated, with DC motor actuation

DRS

  • Size 6
  • Component series 1X
  • Max. operating pressure 210 bar
  • Flow, max. 30 l/min

Proportional pressure reducing valve, pilot-operated, with DC motor actuation

ZDRS

  • Size 6
  • Component series 1X
  • Max. operating pressure 210 bar
  • Flow, max. 30 l/min

Pressure reducing valve with DC motor actuation, pilot-operated

DRG

  • Size 10, 25, 30
  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 300 l/min

Pressure reducing valve with DC motor actuation, pilot-operated

DRGC

  • Size 8, 10, 32
  • Component series 1X
  • Max. operating pressure 315 bar

Pressure reducing valve with DC motor actuation, pilot-operated

DRG_G

  • Size 8, 10, 16, 20, 25, 32
  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 300 l/min


Subject to change, status 2017-12-14 11:55:28