You are here:

Proportional throttle valves


2-way proportional throttle valve for block installation

FE

  • Size 16
  • Component series 2X
  • Max. operating pressure 315 bar
  • Flow, max. 190 l/min

2-way proportional throttle valve for block installation

FEE

  • Size 16
  • Component series 2X
  • Max. operating pressure 315 bar
  • Flow, max. 190 l/min

2-way proportional throttle valve for block installation

FES

  • Size 25, 32, 40, 50, 63
  • Component series 3X
  • Max. operating pressure 315 bar

2-way proportional throttle valve for block installation

FESE

  • Size 25, 32, 40, 50, 63
  • Component series 3X
  • Max. operating pressure 315 bar


Subject to change, status 2017-12-14 11:05:15