You are here:

High-response directional valves, direct operated


High-response valves with electrical position feedback (Lvdt DC/DC ±10 V)

4WRPH 6

  • Size 6
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 40 l/min
  • Nominal flow 2 … 40 l/min

High-response valves with electrical position feedback (Lvdt DC/DC ±10 V)

4WRPH 10

  • Size 10
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 100 l/min
  • Nominal flow 50 … 100 l/min

High-response valves with electrical position feedback (Lvdt DC/DC) (design: Ruggedized)

4WRPH..2X..-750

  • Size 6, 10
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 100 l/min
  • Nominal flow 12 … 100 l/min

4/3 high-response directional valve, direct operated, with integrated control electronics (OBE)

4WRSE

  • Size 6, 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • Nominal flow 4 … 75 l/min

4/3 high-response directional valves, direct operated, with electrical position feedback and integrated electronics (OBE)

4WRSEH

  • Size 6, 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • Nominal flow 4 … 100 l/min


Subject to change, status 2017-12-14 10:59:21