You are here:

High-response directional valves, pilot operated


4/3 high-response directional valves with electrical position feedback (Lvdt DC/DC) (design: Ruggedized)

4WRL...-750

  • Size 10 … 25
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Maximum flow 900 l/min
  • Nominal flow 40 … 370 l/min

4/3 high-response directional valves, pilot operated, with electrical position feedback (Lvdt DC/DC ±10V)

4WRL.V

  • Size 10 … 35
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Maximum flow 3500 l/min
  • Nominal flow 55 … 1000 l/min

4/3 high-response directional valves, pilot operated, with electrical position feedback (Lvdt DC/DC ±10V)

4WRL.E(W)

  • Size 10 … 35
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Maximum flow 3000 l/min
  • Nominal flow 80 … 1100 l/min

High-response directional valves, pilot operated, with electrical position feedback and integrated electronics (OBE)

4WRLE

  • Size 10 … 35
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 4700 l/min
  • Nominal flow 60 … 1500 l/min

High-response directional valves, pilot operated, with electrical position feedback and integrated electronics (OBE)

4WRVE

  • Size 10 … 27
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 1000 l/min
  • Nominal flow 40 … 430 l/min

High-response directional valves, pilot operated, with electrical position feedback and integrated electronics (OBE)

4WRTE

  • Size 10 … 35
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 3000 l/min
  • Nominal flow 25 … 1000 l/min

High-response directional valves, pilot operated, with integral electronics (OBE) and electrical position feedback

4WRDE -5X

  • Size 10 … 35
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 3000 l/min
  • Nominal flow 25 … 1000 l/min

High-response directional valves, pilot operated, with integral electronics (OBE) and electrical position feedback

4WRDE -6X

  • Size 10 … 16
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 460 l/min
  • Nominal flow 25 … 200 l/min

High-response directional valves, pilot operated, with electrical position feedback

4WRD...XN

  • Size 10 … 35
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 3000 l/min
  • Nominal flow 25 … 1000 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • II3G: type of protection
    • Ex nA II T5X without directional sandwich plate valve
    • Ex nA II T3X with directional sandwich plate valve
    according to EN 60079-0 / EN 60079-15

3/3 directional high-response valves, pilot-operated, with inductive position transducer

3WRCBH

  • Size 25 … 50
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 2250 l/min
  • Nominal flow 65 … 750 l/min

3/3 high-response directional valve (cartridge valve) with integrated control electronics

3WRCBEE

  • Size 25 … 50
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 2250 l/min
  • Nominal flow 190 … 750 l/min

2-way high-response cartridge valves

2WRCE...-2X/P

  • Size 32 … 50
  • Component series 2X
  • Maximum operating pressure 420 bar
  • Maximum flow 4500 l/min

3-way high-response cartridge valves

3WRCE...-2X/P

  • Size 32 … 50
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 2200 l/min

2-way high-response cartridge valves

2WRC(E)...-1X/S

  • Size 63 … 160
  • Component series 1X
  • Maximum operating pressure 420 bar

2-way high-response cartridge valves

2WRCE...-2X/S

  • Size 32 … 50
  • Component series 2X
  • Maximum operating pressure 420 bar
  • Maximum flow 4500 l/min

3-way high-response cartridge valves

3WRC(E)...-1X/S

  • Size 63 … 100
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 8500 l/min

3-way high-response cartridge valves

3WRCE...-2X/S

  • Size 32 … 50
  • Component series 2X
  • Maximum operating pressure 420 bar
  • Maximum flow 2200 l/min


Subject to change, status 2017-12-14 11:13:48