You are here:

CD - single rod cylinder


Hydraulic cylinders, mill type

CDH1

  • Series H1
  • Component series 3X
  • Nominal pressure 250 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 22 … 220 mm
  • Stroke length up to 6000 mm

Hydraulic cylinders, mill type

CDH2

  • Series H2
  • Component series 3X
  • Nominal pressure 250 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 25 … 220 mm
  • Stroke length up to 6000 mm

Hydraulic cylinders for potentially explosive areas

CDH2...XC

  • Series H2
  • Component series 3X
  • Nominal pressure 250 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 25 … 220 mm
  • Stroke length up to 6000 mm

Hydraulic cylinder, mill type

CDH3

  • Series H3
  • Component series 3X
  • Nominal pressure 350 bar
  • Piston Ø 40 … 320 mm
  • Piston rod Ø 28 … 220 mm
  • Stroke length up to 6000 mm

Hydraulic cylinder, mill type

CDM1

  • Series M1
  • Component series 2X
  • Nominal pressure 160 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 14 … 140 mm
  • Stroke length up to 3000 mm

Hydraulic cylinder, mill type

CDL2

  • Series L2
  • Component series 1X
  • Nominal pressure 160 … 250 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 14 … 125 mm
  • Stroke length up to 3000 mm


Subject to change, status 2017-12-14 10:59:29