You are here:

CG - double rod cylinder


Hydraulic cylinder tie rod design

CGT3...Z-3X

  • Series T3
  • Component series 3X
  • Nominal pressure 160 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 12 … 140 mm
  • Stroke length up to 3000 mm

Hydraulic cylinder, tie rod design

CG70

  • Series 70
  • Component series 1X
  • Nominal pressure 70 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 12 … 140 mm
  • Stroke length up to 3000 mm

Hydraulic cylinder, tie rod design

CG210

  • Series 210
  • Component series 1X
  • Nominal pressure 210 bar
  • Piston Ø 40 … 200 mm
  • Piston rod Ø 16 … 140 mm
  • Stroke length up to 3000 mm


Subject to change, status 2017-12-14 11:23:52