You are here:

Check valves


Check valve

Z1S 6

  • Size 6
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 40 l/min

Check valve

Z1S 10

  • Size 10
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 100 l/min

Check valve

Z1SRA

  • Size 16 … 52
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 2000 l/min

Check valve

S6…S30 A..-1X/...

  • Size 6 … 30
  • Component series 1X
  • Maximum operating pressure 450 bar
  • Maximum flow 450 l/min

Check valve

S52...S150

  • Size 52 … 150
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 15000 l/min

Check valve, cartridge design

M-SR 6...30

  • Size 6 … 30
  • Component series 1X
  • Maximum operating pressure 420 bar
  • Maximum flow 400 l/min

Check valve installation set

M-SR 52...150

  • Size 52 … 150
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 15000 l/min

Check valves, pilot operated

Z2S 6

  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Check valves, pilot operated

Z2S 10

  • Size 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 120 l/min

Check valves, pilot operated

Z2S 16

  • Size 16
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 300 l/min

Check valves, pilot operated

Z2S 22

  • Size 25
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 450 l/min

Check valves, pilot operated

Z2S 32

  • Size 32
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 900 l/min

Check valves, pilot operated

SV 6

  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Check valves, pilot operated

SV 10...32

  • Size 10 … 32
  • Component series 4X
  • Maximum operating pressure 315 bar

Check valves, pilot operated

SL 6

  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Check valves, pilot operated

SL 10...32

  • Size 10 … 32
  • Component series 4X
  • Maximum operating pressure 315 bar


Subject to change, status 2017-12-14 10:06:41