You are here:

Direct operated


Directional spool valves, direct operated, with solenoid actuation

WE 6...E

  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow (DC) 80 l/min
  • Maximum flow (AC) 60 l/min

Directional spool valves, direct operated, with solenoid actuation

WE 6...E...UR

  • Solenoid coil is an approved component with UR-marking according to UL 906
  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow (DC) 80 l/min
  • Maximum flow (AC) 60 l/min

4/3, 4/2 and 3/2 directional valve with DC solenoids

WE 6 ../.B..XD...

  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex db I Mb / Ex db IIC T4 Gb according to EN 60079-0 / EN 60079-1

Directional spool valves, direct operated, with solenoid actuation

WE 6 …E..XE

  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 70 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18

4/3, 4/2 and 3/2 directional valves with wet-pin DC solenoids

WE 6 ../.E..XN...

  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 80 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex nA IIC T3 Gc / Ex tc IIIC T140 °C Dc according to EN 60079-15 / EN 60079-31

Directional spool valves, direct operated, with solenoid actuation

WE 6...H

  • Size 6
  • Component series 7X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

4/3, 4/2 and 3/2 directional valves with wet-pin DC solenoids

WE 6 ../.B..XH...

  • Size 6
  • Component series 5X
  • Maximum operating pressure 210 bar
  • Maximum flow 20 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve: Ex ib I Mb / Ex ib IIC T6 Gb according to EN 60079-0 / EN 60079-11

4/3, 4/2 and 3/2 directional valves with wet-pin DC solenoids

WE 6 ../.B..XM...

  • Size 6
  • Component series 5X
  • Maximum operating pressure 210 bar
  • Maximum flow 20 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve: Ex ib I Mb / Ex ib IIC T6 Gb according to EN 60079-0 / EN 60079-11

Directional spool valves, direct operated, with solenoid actuation

WE…6/.B…VP1

  • Size 6
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 70 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve: Ex ib I Mb / Ex ib IIC T6 Gb according to EN 60079-0 / EN 60079-11

Directional spool valves, direct operated, with solenoid actuation

WE…6/.E…VE1

  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 70 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoid: AEx e mb IIC T4 Gb according to ANSI / ISA 60079-7 ANSI / ISA 60079-18

4/3, 4/2 and 3/2 directional valve with fluidic actuation

WH 6

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Directional spool valves, direct operated, with fluidic actuation

WH 6...XC

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Types of protection of the valve solenoids: c (EN 13463-5)

4/3, 4/2 and 3/2 directional valve with fluidic actuation

WHZ 6

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

4/3, 4/2 and 3/2 directional valve with fluidic actuation

WP 6

  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Directional spool valves, direct operated, with fluidic actuation

WP 6...XC

  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Types of protection of the valve solenoids: c (EN 13463-5)

4/3, 4/2 and 3/2 directional valve with fluidic actuation

WPZ 6

  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Directional spool valves, direct operated, with mechanical or manual actuation

WMD 6

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Directional spool valves, direct operated, with mechanical or manual actuation

WMDA 6

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Directional spool valves, direct operated, with mechanical or manual actuation

WMM 6

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

4/3, 4/2 and 3/2 directional valve with manual actuation

WMM 6...XC

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Types of protection of the valve solenoids: c (EN 13463-5)

Directional spool valves, direct operated, with mechanical or manual actuation

WMR 6

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Directional spool valves, direct operated, with mechanical or manual actuation

WMRZ 6

  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Directional spool valves, direct operated, with mechanical or manual actuation

WMU 6

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Directional spool valves, direct operated, with manual actuation

WMM 10

  • Size 10
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 160 l/min

Directional spool valves, direct operated, with fluidic actuation

WN 10

  • Size 10
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 160 l/min

Directional spool valves, direct operated, with fluidic actuation

WP 10

  • Size 10
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 160 l/min

Directional spool valves, direct operated, with solenoid actuation

WE 10...C

  • Size 10
  • Component series 3X, 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 120 l/min

Directional spool valves, direct operated, with solenoid actuation

WE 10...E

  • Size 10
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 160 l/min

Directional spool valves, direct operated, with solenoid actuation

5-.WE

  • 5-chamber version
  • Size 10
  • Component series 5X
  • Maximum operating pressure 420 bar
  • Maximum flow 150 l/min

4/3 and 4/2 directional valve, with hand lever actuation

H-4WMM

  • Size 16 … 32
  • Component series 7X, 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, direct operated, with solenoid actuation, fast switching

WES

  • Size 8
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum pressure drop 150 bar
  • Maximum flow 200 l/min

4/3 directional spool valve, direct operated, with solenoid actuation

VEDS-10A-43

  • Size 10
  • Component series 0
  • Maximum operating pressure 350 bar
  • Maximum flow 35 l/min

5/3 directional spool valve, direct operated, with solenoid actuation

VEDS-10A-53

  • Size 10
  • Component series 0
  • Maximum operating pressure 250 bar
  • Maximum flow 25 l/min

Subject to change, status 2017-12-14 11:05:13