You are here:

Pilot-operated


Directional spool valves, pilot operated, with hydraulic actuation

WH

  • Size 10, 16, 25 (WH 22), 25 (WH 25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with hydraulic actuation

H-WH

  • Size 10, 16, 25 (H-WH22), 25 (H-WH25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with electro-hydraulic actuation

WEH

  • Size 10, 16, 25 (WEH22), 25 (WEH25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with electro-hydraulic actuation

WEH...=UR

  • Solenoid coil is an approved component with UR-marking according to UL 906
  • Size 10, 16, 25 (WEH22), 25 (WEH25), 32
  • Component series 4X, 7X, 7X, 6X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with electro-hydraulic actuation

H-WEH

  • Size 10, 16, 25 (H-WEH22), 25 (H-WEH25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with electro-hydraulic actuation

H-WEH...=UR

  • Solenoid coil is an approved component with UR-marking according to UL 906
  • Size 10, 16, 25 (H-WEH22), 25 (H-WEH25), 32
  • Component series 4X, 7X, 7X, 6X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with electro-hydraulic actuation (Explosion protection "flameproof enclosure")

H-4WEH…XD...

  • Size 10 … 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex db I Mb / Ex db IIC T4 Gb according to EN 60079-0 / EN 60079-1

Directional spool valves, pilot operated, with electro-hydraulic actuation (Explosion protection "Increased safety")

H-4WEH…XE…

  • Size 10 … 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18

Directional spool valves, pilot operated, with hydraulic actuation

H-4WEH...VP1

  • Size 10 … 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve: Ex ib I Mb / Ex ib IIC T6 Gb according to EN 60079-0 / EN 60079-11

Directional spool valves, pilot operated, with hydraulic-hydraulic actuation

WHH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with hydraulic-hydraulic actuation

H-.WHH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with pneumatic-hydraulic actuation

WPH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with pneumatic-hydraulic actuation

H-.WPH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (hand lever)

WMMH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (hand lever)

H-.WMMH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (roller plunger)

WMRH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (roller plunger)

H-.WMRH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (roller plunger, rotated 90°)

WMUH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (roller plunger, rotated 90°)

H-.WMUH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (rotary knob)

WMDH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (rotary knob)

H-.WMDH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (rotary knob, lockable)

WMDAH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 280 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with mechanical-hydraulic actuation (rotary knob, lockable)

H-.WMDAH

  • Size 10, 16, 25 (4W.H22), 25 (4W.H25), 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

Directional spool valves, pilot operated, with electro-hydraulic actuation

LS 1376

  • Size 62
  • Component series 1X
  • Maximum operating pressure 250 bar
  • Maximum flow 1500 l/min


Subject to change, status 2017-12-14 12:26:36