You are here:

Flow control valves


Flow control valves are used to maintain a constant flow, independent of pressure and temperature.


2-way flow control valve

2FRM6A

  • Size 6
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 32 l/min

2-way flow control valve

2FRM6B

  • Size 6
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 32 l/min

2-way flow control valve

2FRM6SB

  • Size 6
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 32 l/min

2-way flow control valve

2FRM

  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min

2-way flow control valve

2FRH

  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min

2-way flow control valves

2FRW

  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min

3-way directional flow control valve

3FRM

  • Size 10, 16
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min

2-way flow control valve

2FRM.K2

  • Size 10, 6
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

2-way flow control valve

Z2FRM

  • Size 6
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 32 l/min


Subject to change, status 2017-12-20 14:29:46