You are here:

Direct operated


Pressure relief valve, direct controlled

DBD.2K

  • Size 2
  • Component series 2X
  • Maximum operating pressure 420 bar
  • Maximum flow 2 l/min

Pressure relief valve, direct controlled

DBD.4K

  • Size 4
  • Component series 1X
  • Maximum operating pressure 500 bar
  • Maximum flow 20 l/min

Pressure relief valve, direct controlled

DBD.4K…SO156

  • Size 4
  • Component series 1X
  • Maximum operating pressure 420 bar
  • Maximum flow 20 l/min

Pressure relief valve, direct controlled

DB6D

  • Size 6
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Pressure relief valve, direct controlled

DBD

  • Size 6 … 30
  • Component series 1X
  • Maximum operating pressure 630 bar

Safety valves, direct operated

DBDH…XC…E

  • Size 6 … 30
  • Component series 1X
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Types of protection of the valve solenoids: c (EN 13463-5)

Pressure relief valve (pilot control valve)

(Z)DBT/DZT

  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 3 l/min

Pressure relief valve, direct controlled

ZDB6D, Z2DB6D

  • Size 6
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 60 l/min

Pressure relief valve, direct controlled

ZDB10D, Z2DB10D

  • Size 10
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 120 l/min


Subject to change, status 2017-12-14 11:00:40