You are here:

Pilot-operated


Pressure relief valve, pilot controlled

ZDB 6, Z2DB 6

  • Size 6
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Pressure relief valve, pilot controlled

ZDB 10, Z2DB 10

  • Size 10
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 100 l/min

Pressure relief valve, pilot controlled

DB.K

  • Size 10, 6
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow (NG6) 60 l/min
  • Maximum flow (NG10) 100 l/min

Pressure relief valve, pilot controlled

DB20K

  • Size 25
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 300 l/min

Pressure relief valve, pilot controlled

DB(C/T)

  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 650 l/min

Pressure relief valve, pilot controlled

DBW(C/T)

  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 650 l/min

Pressure relief valve, pilot controlled

DB...XC

  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Types of protection of the valve: c (EN 13463-5)

Pressure relief valve, pilot controlled

DB...W65

  • Size 10 … 25
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min

Pressure relief valve, pilot controlled

DBW…W65

  • Size 10 … 25
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 300 l/min

Pressure relief valve, pilot controlled

DB52

  • Size 52
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 2000 l/min

Pressure relief valve, pilot controlled

DBW52

  • Size 52
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 2000 l/min

Pump safety block

DBA…1X

  • Size 32, 40
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 650 l/min

Pump safety block

DBAW...1X

  • Size 32, 40
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 650 l/min

Pump safety block

DBA...2X

  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min

Pump safety block

DBAW...2X

  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min

Pump safety block

DBAE...2X

  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min

Pump safety block

DBAEE...2X

  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min

Pump safety block

DBAEA...2X

  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min

Pressure relief valve, pilot controlled

L–DB

  • Size 40 … 300
  • Component series 3X
  • Maximum operating pressure 25 bar
  • Maximum flow 50000 l/min


Subject to change, status 2018-01-12 16:06:14