You are here:

Direct operated


2-way pressure reducing valves, direct operated

KRD (High Performance)

  • Size 2
  • Component series B
  • Maximum operating pressure 400 bar
  • Maximum flow 25 l/min

Pressure reducing valve, direct operated

DR 6 DP

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Pressure reducing valves, direct operated

DR 6 DP…XC

  • Size 6
  • Component series 5X
  • Maximum primary operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Types of protection of the valve solenoids: c (EN 13463-5)

Pressure reducing valves, direct operated

ZDR 6 D...XC

  • Size 6
  • Component series 4X
  • Maximum primary operating pressure 315 bar
  • Maximum flow 50 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Types of protection of the valve solenoids: c (EN 13463-5)

Pressure reducing valve, direct operated

ZDR 6 D

  • Size 6
  • Component series 4X
  • Maximum operating pressure 210 bar
  • Maximum flow 50 l/min

Pressure reducing valve, direct operated

DR 10 DP

  • Size 10
  • Component series 4X
  • Maximum operating pressure 210 bar
  • Maximum flow 80 l/min

Pressure reducing valve, direct operated

ZDR 10 D

  • Size 10
  • Component series 5X
  • Maximum operating pressure 210 bar
  • Maximum flow 80 l/min


Subject to change, status 2017-12-14 10:06:51