You are here:

Pilot-operated


Pressure cut-off valve, pilot-operated, with mechanical operation

KAV (High Performance)

  • Size 2
  • Component series A
  • Maximum operating pressure 350 bar
  • Maximum flow 140 l/min

Pressure cut-off valve, pilot-operated

DA 6 V

  • Size 6
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 40 l/min

Pressure cut-off valve, pilot-operated

DA

  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 400 l/min

Pressure cut-off valve, pilot-operated

DAW

  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 400 l/min


Subject to change, status 2017-12-14 12:27:49