You are here:

Direct operated


Pressure sequence valves, direct operated

DZ 6 DP

  • Size 6
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min

Pressure sequence valve, direct operated

ZDZ 6 D

  • Size 6
  • Component series 4X
  • Maximum operating pressure 210 bar
  • Maximum flow 60 l/min

Pressure sequence valve, direct operated

DZ 10 DP

  • Size 10
  • Component series 4X
  • Maximum operating pressure 210 bar
  • Maximum flow 80 l/min

Pressure sequence valve, direct operated

ZDZ 10 D

  • Size 10
  • Component series 5X
  • Maximum operating pressure 210 bar
  • Maximum flow 80 l/min


Subject to change, status 2017-12-14 11:08:01