Cancel
OK

You are here:

Hydro-pneumatic accumulators


Diaphragm type and bladder-type accumulators are used for energy storage, shock and vibration absorption, and leakage oil compensation or volume compensation in hydraulic systems. We also offer engineered-to-order and customer specific piston accumulators.


Diaphragm type accumulators

HAD

  • Component series 1X and 2X
  • Nominal capacity 0.075 … 3.5 l
  • Maximum operating pressure 250 bar

Bladder-type accumulators

HAB - CE

  • Component series 6X
  • Nominal capacity 1 … 50 l
  • Maximum operating pressure 350 bar


Subject to change, status 2021-09-07 10:06:12