Cancel
OK

You are here:

Standard power units


Rexroth hydraulic power units always offer you the perfect combination of power in line with demand – whenever you need it – and lowest energy consumption.


Small power units

CytroPac

  • Component series 1X
  • Tank size 20 l
  • Maximum operating pressure 240 bar
  • Power 1.5 … 4 kW

Modular standard power units

ABPAC

  • Tank size 100 … 400 l
  • Maximum operating pressure 315 bar

Modular large power units

ABMAXX

  • Tank size 2000 ... 12500 l
  • Pressure ratings 160, 210 und 315 bar
  • Displacement 345 ... 2160 l/min
  • Cut down engineering to 5 days


Subject to change, status 2021-06-25 14:06:23