Cancel
OK

You are here:

Accumulator shut-off blocks


A hydraulic accumulator only meets all international regulations if it is used with an accumulator shut-off block. We offer you assemblies that have been constructed and optimized by leading hydraulics specialists allowing you to meet the Pressure Equipment Directive 2014/68/EU.


Accumulator shut-off block

ABZSS

  • Component series 3X
  • Maximum operating pressure 350 bar
  • Nominal diameter DN08, DN10, DN20, DN30

Accumulator shut-off block

0532VAW

  • Component series A1
  • Maximum operating pressure 330 bar
  • Nominal diameter DN20, DN32


Subject to change, status 2021-09-07 10:06:14