You are here:

Components and machine elements

  • Tolerance rings
  • Ball Transfer Units
  • Plastic plain bearings

Additional information


    Tolerance rings

    • Quick, economic installation
    • Compensates the differences in thermal expansion between machine elements made of different materials
    • Eliminates the need for keyways or other positive-locking connections
    • Connecting parts have a simple design
    • High temperature stability

    Ball Transfer Units

    • Types for all standard applications and for many special solutions
    • Easy mounting and extraction
    • Conveying speed up to 2 m/s with all versions
    • Consistently high quality
    • High rationalization effect

    Subject to change, status 2017-12-18 17:25:38