Cancel
OK

You are here:

Variable motors


Axial piston variable motor

A6VM series 6x

  • All-purpose high pressure motor
  • Size 28 … 1000
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuits

Axial piston variable motor

A6VM series 71

  • All-purpose high pressure motor
  • Size 60 … 280
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Open and closed circuits

Axial piston variable motor

A6VE series 6x

  • High pressure motor for integration in mechanical gearboxes
  • Size 28 … 250
  • Nominal pressure up to 400 bar
  • Maximum pressure up 450 bar
  • Open and closed circuits

Axial piston variable motor

A6VE series 71

  • High pressure motor for integration in mechanical gearboxes
  • Size 60 … 215
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Open and closed circuits

Axial piston variable motor

A10VM series 52

  • Medium pressure motor with two-point control
  • Size 28 … 85
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuits

Axial piston variable motor

A10VE series 52

  • Plug-in medium pressure motor with two-point control
  • Size 28 … 63
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open and closed circuits

Axial piston variable motor

A10VER series 52

  • Reversible axial piston motor for fan drives
  • Size 18 … 45
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open circuit


Subject to change, status 2019-07-08 21:02:24