Cancel
OK

You are here:

Mobile electronics


With BODAS, Rexroth supplies a suitable and unique system which meets all requirements for the electronic control of mobile equipment.

Modular Architecture

As a system, BODAS distinguishes itself with its consistent modular architecture with matched interfaces. As a result, it is very easy to integrate all components. Effective machine controls and monitoring can, thus, be developed quickly and affordably.
The proven, freely programmable RC controllers are the heart of the BODAS hardware modules. Connectivity units, sensors, displays and joysticks round out the line of BODAS hardware modules.

Reliability

Thanks to the BODAS RC controllers and peripheral devices which have been tried and tested in demanding day-to-day use of mobile equipment, BODAS is able to ensure high reliability and availability of your machine in spite of harsh mechanical demands, extreme summer and winter conditions or strong electromagnetic disturbances. This can be significantly extended by remote diagnosis via BODAS Connect Services.

Flexibility

The BODAS software and the BODAS Connect Apps, which contain the specific Rexroth application know-how, are modularly structured as well. Depending on the desired function, select from software modules which are matched to one another and configure solutions for vehicle control technology and cloud applications yourself. Individual and customized concepts are also possible with the BODAS system.

Connectivity / IoT

Rexroth BODAS Connect links off-highway and rail vehicles with the Internet of Things. The basis for this is our wide-ranging application knowledge in IT and vehicle architectures, coupled with the proven Bosch IoT Suite, which already provides cloud services for several million vehicles. Together with the comprehensive BODAS hardware and software stack, BODAS Connect offers a comprehensive end-to-end solution. Moreover, the open and modular IT architecture also enables hybrid solutions with third party elements. At IoT, too, we remain true to our principles of flexibility and scalable modular architecture.

The Bosch Factor

The BODAS system profits from the close cooperation between Rexroth and Bosch. This "Bosch factor" in development, testing and automotive large-series production and professional Cloud IT results in a stable and extremely high product and service quality. It contributes to high availability of your machine in demanding daily use.

Certified development process


In the development of mobile electronics components processes are applied that meet high standards. Industry standard safety norms are respected in the development of products that are used in safety-relevant applications. This allows the use in applications with high safety requirements. The therefore defined development process was evaluated by an independent body and certified accordingly.

The certificate can be downloaded here: TÜV Certificate: Mobile Electronics Engineering Trusted Process (0,87 MB)


Subject to change, status 2019-12-18 16:43:14