Within the BODAS modular architecure, the BODAS displays serve as the optical user
interface to the respective application. They inform the user of important machine
and system data and also facilitate interaction with the system via the operating
elements. Depending on the device the configuration of the displays can quickly and
easily be performed with Codesys V3.5 development environment.
The product program is supplemented by robust and bright color video cameras which,
in combination with BODAS displays, facilitate the display of images for example of
the work area or rearward area of a machine.
BODAS display
DI4
- Bright, high-contrast 7 inch WVGA color display (800 x 480 pixels), brightness up
to 500 cd/m²
- Numerous integrated interfaces plus in- and outputs
- Design for stand-alone mounting or for integration in the control panel, portrait
or landscape orientation
- Freely programmable with Codesys V3.5 development environment
- Diagnostics, parameterization and flashing of BODAS controllers via CAN bus interface
BODAS video camera
CAM
- Analog color video camera (NTSC) with 1/4" CMOS image sensor
- Robust design especially for the requirements of mobile machines
- Opening angle of 100° or 120° (horizontal)
- Automatic window heating to prevent fogging
- Mirrored of unmirrored display of the image signal