You are here:

Axial piston variable double pump

A24VG series 10

  • High-pressure double pump for vehicles with two closed circuits up to 500 bar
  • Size 45-45, 65-65, 85-85, 110-110, 125-125
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Closed circuit
Order


Subject to change without notice, last update 2017-02-13 12:22:24