Cancel
OK

You are here:

LUDV-control block

M6

  • Applications: wheeled loaders, bulldozer, crawler loaders, telehandlers
  • Monoblock design, expandable via directional valve sections, 2 … 6 (7) directional valve elements
  • Size 15, 22
  • Nominal pressure on the pump side/on the consumer side 350/420 bar
  • Flow 200 … 350 l/min


Subject to change, status 2019-07-08 18:48:24