You are here:

Check Q meter

FD

  • To prevent acceleration of hydraulic motors and cylinders at pulling loads
  • Pilot operated check valve (leak-free) for installation in manifolds (cartridge valve), for sub plate mounting or with SAE flanged ports
  • Size 12 … 32
  • Nominal pressure up to 350 bar
  • Maximum flow 80 … 560 l/min

Additional information



    Subject to change, status 2017-12-17 08:36:13