Cancel
OK

You are here:

Pipe burst safety valve

MHRB

  • No lowering of the load in the neutral position, e.g. in excavators, cranes
  • Direct attachment on the cylinder with SAE connection ports
  • Size 32 … 52
  • Nominal pressure up to 420 bar
  • Maximum flow 800 … 2500 l/min


Subject to change, status 2019-07-08 19:11:09