Cancel
OK

You are here:

Axial piston fixed pump

A10FZO series 10

  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 6 … 63
  • Nominal pressure 315 bar
  • Maximum pressure 350 bar
  • Open circuit
Order

Additional information



Subject to change, status 2019-07-08 20:00:05