Duplex filter with filter element acc. to DIN 24550
400 LDN 0040 to 1000;
400 LD 0130, 0150
- Size according to DIN 24550: 0040 ... 1000;
Additional sizes: 0130, 0150
- Nominal pressure 400 bar
- Connection up to SAE 2" 6000 psi
- Operating temperature -10 … +100 °C
Order
Project planning information