Cancel
OK

You are here:

Mill type cylinder

  • Series H1, H2, H3, M1, L2
  • Nominal pressure 160 ... 350 bar
  • Piston Ø 25 … 320 mm
  • Maximum stroke length 6000 mm

These robust and reliable mill type hydraulic cylinders are built for heavy-duty use and have been tried, tested and remained stable in even the most extreme conditions. The Rexroth mill type cylinder range comprises both, screwed and welded cylinders.


Subject to change, status 2019-10-22 12:05:31