Cancel
OK

You are here:

Roller Rail Systems

  • Uniform roller guide rails with and without cover strips allow limitless interchangeability across all roller runner block variants.
  • Lube ports on all sides for maximum ease of maintenance
  • Minimum lubrication quantities thanks to innovative channel design
  • Quiet running thanks to optimally designed roller return and guidance
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block


General technical notes and information

Roller Rail Systems

  • Uniform roller guide rails with and without cover strips allow limitless interchangeability across all roller runner block variants.
  • Lube ports on all sides for maximum ease of maintenance
  • Minimum lubrication quantities thanks to innovative channel design
  • Quiet running thanks to optimally designed roller return and guidance
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block

Roller Runner Blocks

  • High torque capacity
  • The same high load ratings in all four main directions of loading
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
  • Unrestricted interchangeability
  • Accessories can be simply attached to the ends of the roller runner block

Roller Guide Rails

  • Hardened raceways smoothened on all sides
  • Top rigidity in all load directions
  • Very high torque load capacity

Subject to change, status 2021-10-14 14:05:56