Cancel
OK

You are here:

Linear Modules

  • Linear modules are available in variable lengths up to a maximum of 12 meters
  • With integrated zero-clearance Ball Rail Systems or Cam Roller Guides
  • Powerful belt drives or ball screw drives for reliable movements
  • Extremely compact aluminum frame with high inherent stiffness

Rexroth linear modules are precise, ready-to-install guide systems with high performance features in compact dimensions. With their high load ratings, optimal travel characteristics and combinability with different drive types, the precise guide systems make it possible to implement specific requirements, especially for moving large masses at high speeds.



Linear Modules with ball screw drive

MKK

  • Linear modules with Ball Rail System and Precision Ball Screw Assembly
  • Available in five sizes in lengths up to 5400 mm
  • Repeatability of up to ± 0.005 mm
  • Protection of Ball Rail System and Ball Screw Assembly by a sealing strip (bellows cover on MKK-165)
  • Screw support for the realization of high speeds on long assembly lengths. Suitable for horizontal installation (for MKK-080 and MKK-110, product generation 3)

Linear Modules with toothed belt drive

MKR

  • Linear Module with a Ball Rail system and toothed belt drive
  • The integrated, backlash-free Rexroth ball rail system enables large masses to be moved at high speed due to the high load ratings and optimal travel
  • High-performance toothed belt in the largest possible width for high drive torques with simultaneously high rigidity
  • Available in five sizes up to a length of 12000 mm
  • Repeatability of up to ± 0.05 mm

Linear Modules with toothed belt drive

MKR-145

  • Linear Module with two Ball Rail Systems and tooth belt drive
  • For high torque load capacity and high speeds
  • Closed-type aluminum profile frame with particularly high inherent stiffness, allows freestanding installation variants.
  • With planetary gearbox with various gear ratios and versions for optimizing external load to motor inertia.
  • One-point lubrication feature of the Rexroth Ball Rail Systems from both sides (only suitable for grease lubrication with a manual grease gun)

Linear Modules with toothed belt drive

MLR

  • Linear Modules with Cam Roller Guide and toothed belt drive
  • The integrated, backlash-free Rexroth Cam Roller Guide is especially suited to very high speeds (up to 10 m/s) thanks to its special construction.
  • The Rexroth cam roller guide features one-point lubrication from both sides; one-point lubrication is only suitable for oil lubrication
  • With planetary gearbox with various gear ratios and versions for optimizing external load to motor inertia.
  • Available in two sizes up to a length of 10,000 mm


Subject to change, status 2020-01-09 12:05:38