Cancel
OK

You are here:

Ball Rail Tables

  • High travel speeds
  • Precise movement
  • Easy maintenance
  • Built-in elements are protected by high-quality, welded high-speed bellows resistant to oil and moisture

Ball rail tables are precise, ready-to-install guide systems with high performance features in compact dimensions. Practical combination possibilities exploit a wide range of application areas due to the modular design principle and attractive price/performance ratio.


Ball rail tables with ball screw drive

TKK

  • Can be configured flexibly as a complete drive system for almost any application
  • Available in four sizes finely graduated length increments
  • High rigidity, positioning accuracy and repeatability
  • Highly precise procedure behavior over the entire travel range
  • Suitable Rexroth motors and extensive accessories

Ball rail tables with linear motors

TKL

  • Easy installation and application: completely integrated linear motor system as a ready-to-install solution for design engineers.
  • High speed and acceleration: synchronous direct linear drive. High overload factor and high dynamics are possible.
  • Precise movement and high dynamics over the entire service life: thrust is generated directly on the load. There is no mechanism converting rotary to linear motion, no transmission, and thereby high rigidity. Linear, high-resolution position measuring system.
  • Extreme load cycles are possible: excellent heat dissipation through liquid cooling of the primary part.
  • Easy maintenance: Little maintenance effort required due to the low-wear direct drive and the easy-to-maintain guide system.


Subject to change, status 2019-08-09 12:13:20