Cancel
OK

You are here:

Linear Motion Slides

  • With Ball Screw Assembly or without drives, closed or open-type
  • Particularly quiet travel and long service life thanks to integrated Rexroth Super Linear Bushings
  • Oil and moisture-resistant polyurethane protective bellows (connection through mechanical clamping of the last folds)
  • Ready-to-install linear motion slides in any length up to Lmax.
  • In versions that have a drive with precision ball screw assembly (BSA)

Linear motion slides are an inexpensive solution for a wide variety of applications. Linear motion slide guides consist of linear bushings that ensure quiet travel and a long service life. Linear motion slides with a closed design are suitable for self-supporting uses. Here, the guide is connected to the mounting base at both ends via shaft support blocks. Linear motion slides with an open design are fastened to the mounting base using shaft support rails.



Closed-type linear motion slides with ball screw drive

SGK

  • Closed-type format for self-supporting installation
  • High feed system power
  • Particularly suitable for environments with a heavy contamination load (closed bellows)
  • High traversing speed due to large leads
  • Rexroth precision ball screw assembly in rolled design tolerance grade T7 in accordance with DIN 69051 with backlash-free cylindrical nut

Open-type linear motion slides with Ball Screw Assemblies

SOK

  • Open-type format for self-supporting installation
  • Long lengths possible thanks to shaft support rail
  • High feed system power
  • Rexroth precision ball screw assembly in rolled design tolerance grade T7 in accordance with DIN 69051 with backlash-free cylindrical nut
  • High traversing speed due to large leads

Closed-type linear motion slides without drives

SGO

  • Closed-type format for self-supporting installation
  • Particularly suitable for environments with a heavy contamination load (closed bellows)

Subject to change, status 2020-07-06 14:05:59