Cancel
OK

You are here:

Feed Modules

  • Optimal travel, high load capacity and high rigidity thanks to the integrated, zero-clearance Ball Rail System
  • Compact design
  • High positioning accuracy and repeatability thanks to the ball screw assembly with backlash-free nut system
  • Sealed linear guide
  • Simple motor mounting thanks to the centering recess and fastening thread

Rexroth VKK Feed Modules are precise, ready-to-install linear motion systems that combine high performance with space-saving dimensions. They are particularly suitable for handling tasks that require high precision and simultaneously place high demands on force and torque transmission. Because of their low moved system mass, VKK Feed Modules are ideal for vertical motion in z-axes.



Feed Modules with ball screw drive

VKK

  • Extremely compact aluminum profile (frame) with two zero-clearance ball rail systems
  • Integrated precision ball screw assembly (BSA) in tolerance grade 7 with backlash-free nut system


Subject to change, status 2019-10-31 08:15:04