Cancel
OK

You are here:

Gears


Rexroth offers a wide selection of planetary gearboxes for the whole range of mobile applications.

Planetary gearboxes are used as propel drives in tracked vehicles or as wheel drives in wheeled vehicles as well as swing drives for rotary motion and as winch drives for lifting and lowering loads.

The planetary gearboxes have two, three or more planetary stages. They are available with a number of different Rexroth hydraulic motor variants.


Travel gears

HYDROTRAC GFT 8000

  • For travel drives in tracked and wheeled vehicles
  • Two- or three-stage planetary gearbox
  • Can be combined with Rexroth’s extensive line of motors
  • Perfect matching of the gearbox ratio with the hydraulic motor
  • Torque output 10000 … 130000 Nm

Travel gears

HYDROTRAC GFT

  • For travel drives in tracked and wheeled vehicles
  • Also suitable for other rotary motion sequences, e.g. drum drives, milling drum drives etc.
  • Two-, three or four-stage planetary gearbox
  • For attachment of Rexroth fixed or variable motors (A2FM/E, A6VM/E, A10VE)
  • Torque output 9500 … 450000 Nm

Swing gear

MOBILEX GFB

  • For the swing drive of the superstructure, e.g. of excavators, cranes, forestry machines, ship unloaders
  • For use in all applications where precise positioning is necessary
  • Two- or three-stage planetary gearbox
  • For attachment of Rexroth fixed motors in space-saving plug-in design
  • Torque output 4000 … 68300 Nm

Winch gear

MOBILEX GFW 5000

  • For direct installation in winch drums, e.g. for drilling rigs and cranes
  • Two- or three-stage planetary gearbox
  • Rope pull force 45 … 323 kN
  • Torque output 7500 … 105000 Nm

Winch gear

MOBILEX GFT-W

  • For direct installation in winch drums, e.g. for crane applications
  • Two- or three-stage planetary gearbox
  • Rope pull force 50 … 684 kN
  • Torque output 9500 … 325000 Nm


Subject to change, status 2017-12-17 08:22:17