Cancel
OK

You are here:

Oil measurement technology


Online particle monitor

OPM II

  • Nominal pressure up to 400 bar dynamic
  • Nominal pressure up to 600 bar static
  • Nominal flow 50...400 ml/min
  • Operating temperature -20 °C to +80 °C

Online water content measuring unit

WGMS

  • Nominal pressure 40 bar
  • Analog output ​4 … ​20 mA
  • Water activity aw 0 ... 0.9: ±0.02
  • Water activity aw 0.9 ... 1: ±0.03

Online water content measuring unit

WGM 07

  • Nominal pressure 40 bar
  • Analog output ​4 … ​20 mA
  • Water activity aw 0 ... 0.9: ±0.02
  • Water activity aw 0.9 ... 1: ±0.03


Subject to change, status 2019-07-08 15:42:35