You are here:

Interface modules

  • Perfect network connection
  • Connection between the tightening system, and the company’s IT

Perfect network connection

The interface modules are the connection between the tightening position, the tightening system, and the company's IT. Today, Rexroth offers customers all common standards of field buses such as PROFIBUS and DeviceNet as well as Ethernet-based field bus systems. The open and modular system concept ensures a reliable integration into future standards. You simply choose the interface module suitable for your connection and the rest of the system remains the same. Retrofitting is no problem – these modules offer flexibility in every detail.


IM24V

  • 24 V I/O interface

IMenip

  • EtherNet/IP

IMmtcp

  • Modbus TCP

IMpnio

  • PROFINET IO

IMpnio2

  • PROFINET IO

IMpdp

  • PROFIBUS DP

IMdev

  • DeviceNet

Subject to change, status 2017-12-20 19:25:39