Malaysia

Select your location

Malaysia

Find your Product

Find
Find
Clear All
Function
Max. operating pressure [bar]

- bar
Flow, max. [l/min]

- l/min
Type of connection
Size

-
Control
Type of actuation
$cg_filterinfo$

Results 1 - 10 of 344

On/off valves


  • High-pressure series
  • Size 16 … 25
  • Component series 3X
  • Maximum operating pressure 1000 bar
  • Maximum flow 3500 l/min
  • Size 32 … 200
  • Component series 1X, 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 7000 l/min
  • Size 10 … 32
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 550 l/min
  • Size 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min
  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min

results per page:

10
25
50
100
1
2
3
35
/35

Subject to change, status 2020-08-10 07:30:25