Poland

Wybierz swoją lokalizację

Poland

Find your Product

Find
Find
Clear All
Function
Max. operating pressure [bar]

- bar
Flow, max. [l/min]

- l/min
Type of connection
Size

-
Control
Type of actuation

Results 1 - 10 of 337

On/off valves


  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Size 16 … 32
  • Component series 7X, 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min

results per page:

10
25
50
100
1
2
3
34
/34

Subject to change, status 2020-08-10 07:30:25