International

Find your Product

Find
Find
Clear All
Function
Max. operating pressure [bar]

- bar
Flow, max. [l/min]

- l/min
Type of connection
Size

-
Control
Type of actuation

Results 1 - 10 of 317

On/off valves


  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Size 16 … 32
  • Component series 7X, 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Size 6
  • Component series 5X
  • Maximum operating pressure 210 bar
  • Maximum flow 20 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve: Ex ib I Mb / Ex ib IIC T6 Gb according to EN 60079-0 / EN 60079-11
  • Size 6
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 70 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18

results per page:

10
25
50
100
1
2
3
32
/32

Subject to change, status 2019-09-11 12:56:34