Cancel
OK

You are here:

Standard Linear Bushings, open-type, R0630/R0632

KBM-O-..

  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • Seal-free and with steel ball retainers for temperatures well above 80 °C or vacuumed applications
  • With locating hole for axial and radial securing (no locating hole for shaft diameters 12 and 16)
  • Optional integrated wiper seals
Order

Additional information



Subject to change, status 2019-08-08 20:01:36