×

Compact power module

CPM ME, MR


  • Smallest overall dimensions
  • DC motors up to 2200 W
  • AC motors up to 1100 W
  • Flow up to 0.6 gpm (at 1500 rpm)
  • Peak pressure up to 3350 psi

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-06-24 17:34:05