×

Angle piece R


  • For connecting profiles at any angle
  • No obtruding edges due to rounding of bracket
  • Brackets with centering lugs for rapid, precise assembly with protection against turning
  • Centering lugs can be easily broken off for assembly on plates or at right angles to the slot
  • Version designLINE with special silver paint (RAL 9006) for an especially high-quality design

Additional information

Features
Product description
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2018-08-28 02:24:46